infrastructure for a connected world

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black

J-PRO Cable support system, with hammer-on beam clamp for use with flanges 1/8 1/4 (3.2mm 6.4mm) thick, rotates 360 degrees, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Hammer-On Beam Clamps
Max. Static Load (Kg) 11.30
Max. Static Load (Lbs.) 25.00
Color Black
Material Nylon 6.6/Metal
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50