infrastructure for a connected world

Material Nylon 6.6/Metal
Static Load Capacity (lb) 25
Color Natural
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Hammer-On Beam Clamps
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features NA
RoHS Compliancy Status Compliant
Min. Order Qty. 50