infrastructure for a connected world

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black
JP131HBC50RBL20


J-PRO Cable support system, with hammer-on beam clamp for use with flanges 5/16 1/2 (7.9mm 12.7mm) thick, rotates 360 degrees, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Material Nylon 6.6/Metal
Overall Length (mm) NA
Overall Width (mm) NA
Maximum J-Hook Bundle Capacity NA
Category 5e Cable Capacity NA
Category 6 Cable Capacity NA
Category 6A Cable Capacity NA
Maximum Flange Thickness (mm) NA
Minimum Flange Thickness (mm) NA
Static Load Capacity (lb) 25
Color Black
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Hammer-On Beam Clamps
Static Load Capacity (Kg) 11.30
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50