infrastructure for a connected world

An image of J-Pro Cable Support System Hammer-On Beam Clamps, Black
JP131HBC75RBL20


J-PRO Cable support system, with hammer-on beam clamp for use with flanges 9/16 3/4 (14.3mm 19.1mm) thick, rotates 360 degrees, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Material Nylon 6.6/Metal
Static Load Capacity (lb) 25
Color Black
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Hammer-On Beam Clamps
Static Load Capacity (Kg) 11.30
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50