infrastructure for a connected world

An image of J-Pro Cable Support System Screw-On Beam Clamp

J-PRO Cable support system, with screw-on beam clamp for use with flanges up to 1/2 (12.7mm) thick, 1.31 (33.3 mm) max. bundle capacity, nylon 6.6 with metal attachments, black, 50 pc. package quantity.
Application Route high performance communication cabling in air handling spaces
Max. Bundle Capacity (In.) 1.31
Model (Design) Screw-On Beam Clamp - Non-Rotational
Max. Static Load (Kg) 11.30
Max. Static Load (Lbs.) 25.00
Color Black
Material Nylon 6.6/Metal
10Gig (.33") 18
CAT 5E (.193") 29
CAT 6 (.248") 25
Max. Bundle Capacity (mm) 33.3
Part Features Bend Radius Control, Smooth Pulling Surface
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50