infrastructure for a connected world

An image of Bridle Ring, .75" Dia., 10 - 24 Threaded
BR-.75-10-24


Bridle ring, 0.75 dia., 10-24 threaded.
Material Low Carbon Steel/Bright Zinc Electroplate
Color Silver
Overall Height (In.) 2
Overall Height (mm) 52
Application Low Voltage Cabling, Not suitable for high performance cabling
Max. Bundle Capacity (In.) 0.75
Max. Bundle Capacity (mm) 19.1
Part Features Includes 10-24 threads for pre-tapped holes
Ring Size 3/4"
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100
Sub Brand StrongHold