infrastructure for a connected world

An image of Bridle Ring, 1.25" Dia., 1/4 - 20 Threaded
BR-1.25-1/4-20


Bridle ring, 1.25 dia., 1/4-20 threaded.
Application Low Voltage Cabling, Not suitable for high performance cabling
Max. Bundle Capacity (In.) 1.25
Max. Bundle Capacity (mm) 32
Thread size 1/4-20
Material Low Carbon Steel/Bright Zinc Electroplate
Color Silver
Overall Height (In.) 3.00
Overall Height (mm) 77.0
Part Features Includes 1/4-20 threads for pre-tapped holes
Ring Size 1 1/4"
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100