infrastructure for a connected world

An image of Bridle Ring, 1.25" Dia., 10 - 24 Threaded
BR-1.25-10-24


Bridle ring, 1.25 dia., 10-24 threaded.
Material Low Carbon Steel/Bright Zinc Electroplate
Color Silver
Overall Height (In.) 2.5
Overall Height (mm) 64
Application Low Voltage Cabling, Not suitable for high performance cabling
Max. Bundle Capacity (In.) 1.25
Max. Bundle Capacity (mm) 32
Part Features Includes 10-24 threads for pre-tapped holes
Ring Size 1 1/4"
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100