infrastructure for a connected world

An image of Bridle Ring with Saddle - 1.50" Capacity - Mounts with 1/4-20 Threads
BR-1.5-1/4-20S


Bridle ring with saddle, 1.5" dia., mounts with 1/4-20 threads.
Material Zinc Plated Steel/Plastic
Color Silver/Yellow
Overall Height (In.) 3.53
Overall Height (mm) 89.7
Application Support low voltage and signal wire
Max. Bundle Capacity (In.) 1.5
Max. Bundle Capacity (mm) 38.1
Part Features NA
Ring Size 1 1/2"
RoHS Compliancy Status Compliant
Min. Order Qty. 50
Sub Brand StrongHold