infrastructure for a connected world

An image of Bridle Ring with Saddle, 1.50" Dia., Wood Screw Thread
BR-1.5-14WSS


Bridle ring with saddle, 1.5" dia., mounts with wood screw threads.
Application Support low voltage and signal wire
Max. Bundle Capacity (In.) 1.5
Max. Bundle Capacity (mm) 38.1
Material Zinc Plated Steel/Plastic
Color Silver/Yellow
Overall Height (In.) 3.58
Overall Height (mm) 90.9
Part Features NA
Ring Size 1 1/2"
RoHS Compliancy Status Compliant
Min. Order Qty. 100