infrastructure for a connected world

An image of Bridle Ring, 1.50" Dia., w/Powder Actuated Fastener

Bridle ring, 1.50 dia., with power actuated fastener.
Application Low Voltage Cabling, Not suitable for high performance cabling
Max. Bundle Capacity (In.) 1.5
Max. Bundle Capacity (mm) 38.1
Material Low Carbon Steel/Bright Zinc Electroplate
Color Silver
Overall Height (In.) 3.20
Overall Height (mm) 80.0
Part Features NA
Ring Size 1 1/2"
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50