infrastructure for a connected world

An image of Bridle Ring, 1.50" Dia., User Supplied Nail or Fastener
BR-1.5-SN


Bridle ring, 1.50 dia., user supplied nail or fastener.
Nominal Diameter (mm) NA
Material Low Carbon Steel/Zinc Electroplate
Color Silver
Overall Height (In.) 3.2
Overall Height (mm) 80
Application Low Voltage Cabling, Not suitable for high performance cabling
Max. Bundle Capacity (In.) 1.5
Max. Bundle Capacity (mm) 38.1
Part Features NA
Ring Size 1 1/2"
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100