infrastructure for a connected world

An image of T-BAR Clip with 3/4" Push Fit Conduit Clip
P12PATA


T-bar clip with 3/4" push fit conduit clip.
Application (1) for Supporting Conduit Above Acoustical T-Bar (2) Top-Mounted Applications (3) Used In Conjunction with T-Bar Clips Mounted To Electrical Boxes To Eliminate The Need for offset Bending Conduit
Product Type T-Bar Clip
Body Material Assembly
Color Various
Maximum Bundle Diameter (In.) null
Maximum Bundle Diameter (mm) null
Maximum Compatible Panel Thickness (In.) null
Maximum Compatible Panel Thickness (mm) null
Mount Method Push fit
Mounting Hole Diameter (In.) null
Mounting Hole Diameter (mm) null
Overall Height (In.) null
Overall Height (mm) null
Overall Length (In.) null
Overall Length (mm) null
Overall Width (In.) null
Overall Width (mm) null
Sub Brand StrongHold
Standards Met RoHS Complaint
Vertical Static Load Capacity (kg) null
Vertical Static Load Capacity (lb) null
Horizontal Static Load Capacity (kg) null
Horizontal Static Load Capacity (lb) null
Part Features Compatible with Standard T-Bar
RoHS Compliancy Status Compliant
Min. Order Qty. 500