infrastructure for a connected world

An image of Twist-On T-Bar Hanger with 1/4"-20 Stud 5/8" Long
P4G16


Twist-on T-bar hanger with 1/4"-20 stud 5/8" long.
Application Supports Electrical Fixtures or Boxes To 1 T-Grid
Product Type Twist-On T-Bar Hanger
Body Material Assembly
Color Various
Maximum Bundle Diameter (In.) null
Maximum Bundle Diameter (mm) null
Maximum Compatible Panel Thickness (In.) null
Maximum Compatible Panel Thickness (mm) null
Mounting Hole Diameter (In.) null
Mounting Hole Diameter (mm) null
Overall Height (In.) null
Overall Height (mm) null
Overall Length (In.) null
Overall Length (mm) null
Overall Width (In.) null
Overall Width (mm) null
Sub Brand StrongHold
Standards Met RoHS Complaint
Vertical Static Load Capacity (kg) null
Vertical Static Load Capacity (lb) null
Horizontal Static Load Capacity (kg) null
Horizontal Static Load Capacity (lb) null
Part Features Includes 1/4-20 x 5/8 stud
RoHS Compliancy Status Compliant
Min. Order Qty. 200