P4G162T-bar scissor clip for 1" T-bar with 1/4"-20 stud 2" long.
|
Product Type | T-Bar Scissor Clip |
Application | Supports electrical fixtures or boxes to 1 T-grid |
Color | Metallic |
Part Features | Scissor clip with 2" stud |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 50 |
UPC | 07498363845 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.1790 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Catalogs | StrongHold Electrical/Network Supports and Fasteners: CMCB02--SA-ENG | US English | 10428 KB |
Specification Sheets | T-Bar Scissor Clip: CMP4G162--ENG | US English | 183 KB |