infrastructure for a connected world

An image of Box To T-Bar Fastener with Box Mounting Clip
P512


Box-to-T-bar fastener with box mounting clip.
Application Accommodate 24" T-Bar Span
Product Type Box Support Assembly
Standards Met RoHS Compliant
Mount Method T-Bar Fastener
Maximum Compatible Rod Size (In.) 24
Maximum Compatible Rod Size (mm) 609.6
Part Features For flush or 3/4 offset mount
RoHS Compliancy Status Compliant
Min. Order Qty. 50