infrastructure for a connected world

An image of Rod Hanger for 3/8" Plain Rod with Offset Bracket
P6AO


Rod hanger for 3/8 plain rod with offset bracket.
Application Support Drop Wire or Plain Rod; Rod Hanger with Offset Bracket
Product Type Rod Hanger
Color Black/Silver
Finish/Coating Assembly
Includes Offset Bracket
Maximum Flange Thickness (In.) 0.37
Maximum Flange Thickness (mm) 9.5
Standards Met RoHS Compliant
Static Load Capacity (Kg) 72.6
Static Load Capacity (lb) 160
Mount Method User Supplied Fastener
Part Features Includes offset bracket
RoHS Compliancy Status Compliant
Min. Order Qty. 500