infrastructure for a connected world

An image of Rod Hanger for 1/4" - 3/8" Threaded Rod with Offset Bracket - Nuts Required
P6TO


Rod hanger for 1/4 - 3/8 threaded rod with offset bracket - nuts required.
Maximum Flange Thickness (mm) NA
Static Load Capacity (Kg) NA
Minimum Flange Thickness (mm) NA
Overall Length (mm) NA
Overall Width (mm) NA
Color Black/Silver
Application Rod Hanger with Offset Bracket
Mount Method User Supplied Fastener
Maximum Compatible Rod Size (In.) 1/4 - 3/8
Part Features Accomodates threaded rod
RoHS Compliancy Status Compliant
Min. Order Qty. 500