infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 6.0L (152mm), .75W (19.1mm), Black

Hook and Loop Cable Tie, UL Listed, Strip Style, 6.0, Standard Cross Section.
Application Bundle high performance communication cabling in air handling spaces
UL Recognized (File #E136577) No
Cross Section Standard
Type Strip
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon/Polypropylene
Length (In.) 6.00
Length (mm) 152.0
Thickness (In.) 0.10
Thickness (mm) 2.5
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (Lbs.) 50.00
Min. Loop Tensile Strength (N) 222
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Color Black
Description Strip style, UL Listed, 6.0 length, .75 width, Standard, Black
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Max. Bundle Capacity (In.) 1.50
Max. Bundle Capacity (mm) 38.1
Operating Temperature 1°F (-17°C) - 122°F (50°C)
Standards UL Listed (File #E136577)
RoHS Compliancy Status Compliant
Min. Order Qty. 10