infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 12.0L (305mm), .75W (19.1mm), Black
HLSP3S-X0


Hook & Loop Cable Tie, UL Listed, Strip Style, 12.0, Standard Cross Section. Black.
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Material Nylon
Overall Length (In.) 12
Overall Length (mm) 305
Color Black
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 1
Standards Met UL Listed (File #E136577)
Application Bundle high performance communication cabling in air handling spaces
Cross Section Standard
Type Strip
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Description Strip style, UL Listed, 12.0 length, .75 width, Standard, Black
Max. Bundle Capacity (In.) 3.20
Max. Bundle Capacity (mm) 81.3
UL Recognized (File #E136577) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10