infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 12.0L (305mm), .75W (19.1mm), Maroon
HLSP3S-X12


Hook & Loop Cable Tie, UL Listed, Strip Style, 12.0, Standard Cross Section. Maroon.
Color Maroon
Environment Indoor
For Use With Network Cables
Material Nylon
Maximum Bundle Diameter (In.) 3.2
Maximum Bundle Diameter (mm) 8.1
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -18
Minimum Operating Temperature (°F) 0
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Screw Size NA
Overall Length (In.) 12
Overall Length (mm) 305
Body Thickness (In.) 0.1
Body Thickness (mm) 2.5
Body Width (In.) 0.75
Body Width (mm) 19.1
Resistance Properties Flame Resistance
Standards Met RoHS Compliant, UL 94V-2
Application Bundle High Performance Communication Cabling in Air Handling Spaces
Description Strip style, UL Listed, 12.0 length, .75 width, Standard, Maroon
Part Features Soft hook & loop material with releasable design
RoHS Compliancy Status Compliant
Min. Order Qty. 10