infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Strip, 18.0L (457mm), .75W (19.1mm), Maroon
HLSP5S-X12


Hook & Loop Cable Tie, UL Listed, Strip Style, 18.0, Standard Cross Section. Maroon.
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Material Nylon
Overall Length (In.) 18
Overall Length (mm) 457
Color Maroon
Overall Width (In.) 0.75
Overall Width (mm) 19.1
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 1
Standards Met UL Listed (File #E136577)
Application Bundle high performance communication cabling in air handling spaces
UL Recognized (File #E136577) No
Cross Section Standard
Type Strip
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Description Strip style, UL Listed, 18.0 length, .75 width, Standard, Maroon
Max. Bundle Capacity (In.) 5.00
Max. Bundle Capacity (mm) 127.0
RoHS Compliancy Status Compliant
Min. Order Qty. 10