infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Loop Style, 8.0L (203mm), .50W (12.7mm), Black
HLTP2I-X0


Hook & Loop Cable Tie, UL Listed, Loop Style, 8.0, Intermediate Cross Section. Black.
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Material Nylon
Overall Length (In.) 8
Overall Length (mm) 203
Color Black
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 1
Standards Met UL Listed (File #E136577)
Application Bundle high performance communication cabling in air handling spaces
UL Recognized (File #E136577) No
Cross Section Intermediate
Type Loop
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Max. Bundle Capacity (In.) 1.91
Max. Bundle Capacity (mm) 48.5
RoHS Compliancy Status Compliant
Min. Order Qty. 10