infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Loop Style, 8.0L (203mm), .50W (12.7mm), Maroon
HLTP2I-X12


Hook & Loop Cable Tie, UL Listed, Loop Style, 8.0, Intermediate Cross Section. Maroon.
Color Maroon
Environment Indoor
For Use With Network Cables
Material Nylon
Maximum Bundle Diameter (In.) 1.91
Maximum Bundle Diameter (mm) 49
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -18
Minimum Operating Temperature (°F) 0
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Screw Size NA
Overall Length (In.) 8
Overall Length (mm) 203
Body Thickness (In.) 0.1
Body Thickness (mm) 2.5
Body Width (In.) 0.5
Body Width (mm) 12.7
Resistance Properties Flame Resistance
Standards Met RoHS Compliant, UL 94V-2
Application Bundle High Performance Communication Cabling in Air Handling Spaces
RoHS Compliancy Status Compliant
Min. Order Qty. 10