infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Loop Style, 12.0L (305mm), .50W (12.7mm), Black
HLTP3I-X0


Hook & Loop Cable Tie, UL listed, Loop Style, 12.0, Intermediate Cross Section. Black.
Minimum Loop Tensile Strength (N) 178
Minimum Loop Tensile Strength (lb) 40
Material Nylon
Overall Length (In.) 12
Overall Length (mm) 305
Color Black
Overall Width (In.) 0.5
Overall Width (mm) 12.7
Maximum Operating Temperature (°C) 50
Maximum Operating Temperature (°F) 122
Minimum Operating Temperature (°C) -17
Minimum Operating Temperature (°F) 1
Standards Met UL Listed (File #E136577)
Application Bundle high performance communication cabling in air handling spaces
UL Recognized (File #E136577) No
Cross Section Intermediate
Type Loop
Minimum Bundle Diameter (In.) 0.25
Minimum Bundle Diameter (mm) 6.4
Thickness (In.) 0.10
Thickness (mm) 2.5
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Max. Bundle Capacity (In.) 3.18
Max. Bundle Capacity (mm) 80.7
RoHS Compliancy Status Compliant
Min. Order Qty. 10