infrastructure for a connected world

An image of Hook & Loop Tie, Plenum Loop Style, 12.0L (305mm), .50W (12.7mm), Maroon
HLTP3I-X12


Hook & Loop Cable Tie, UL Listed, Loop Style, 12.0, Intermediate Cross Section. Maroon.
Application Bundle high performance communication cabling in air handling spaces
UL Recognized (File #E136577) Yes
Cross Section Intermediate
Type Loop
Min. Bundle Diameter (In.) 0.25
Min. Bundle Diameter (mm) 6.4
Material Nylon/Polypropylene
Length (In.) 12.00
Length (mm) 305.0
Thickness (In.) 0.10
Thickness (mm) 2.5
Width (In.) 0.50
Width (mm) 12.7
Min. Loop Tensile Strength (Lbs.) 40.00
Min. Loop Tensile Strength (N) 178
Temperature Range 0°F - 122°F
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) No
Color Maroon
Installation Temperature 1°F (-17°C) - 122°F (50°C)
Max. Bundle Capacity (In.) 3.18
Max. Bundle Capacity (mm) 80.7
Operating Temperature 1°F (-17°C) - 122°F (50°C)
Standards UL Listed (File #E136577)
RoHS Compliancy Status Compliant
Min. Order Qty. 10