infrastructure for a connected world

An image of Hook and Loop Roll, Low Profile, 20
TTS-20R0


Hook and Loop 20' Roll, Standard Cross Section.
Application Bundle high performance communication cabling in air handling spaces
Cross Section Standard
Type Roll
Min. Bundle Diameter (In.) 0.63
Min. Bundle Diameter (mm) 16.0
Material Nylon/Polypropylene
Length (In.) 240.00
Length (ft.) 20.0
Length (m) 6.1
Length (mm) 6096.0
Thickness (In.) 0.04
Thickness (mm) 0.9
Width (In.) 0.75
Width (mm) 19.1
Min. Loop Tensile Strength (Lbs.) 40.00
Min. Loop Tensile Strength (N) 178
Temperature Range -22°F - 194°F
CSA Certified No
UL Listed (File #E56854) No
UL Recognized (File #E56854) No
Color Black
Description 20' roll, .75 width, Standard, Black, Reusable case
Installation Temperature -22°F (-30°C) - 194°F (90°C)
Max. Bundle Capacity (In.) Various
Max. Bundle Capacity (mm) Various
Operating Temperature -22°F (-30°C) - 194°F (90°C)
RoHS Compliancy Status Compliant
Min. Order Qty. 1