infrastructure for a connected world

An image of Low Voltage Retrofit Mounting Plate Bracket, Single Gang Box with Screws
LV-W-1G


Low voltage retrofit mounting plate bracket, single gang box with screws.
NCG Print Part Description Low voltage mounting bracket for retrofit installations; single gang box with screws; suitable for wall material thicknesses of 1/2" to 1 1/2".
Material Pre-Galvanized Steel
Color Silver
Application Retrofit Applications, Low Voltage Cabling
Overall Size W x H (In.) 2.48 x 4.24
Overall Size W x H (mm) 63 x 108
Description Single gang box with screws
Part Features Single Gang; Mounts vertically or horizontally
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 100