infrastructure for a connected world

An image of Low Voltage Retrofit Mounting Plate Bracket, Double Gang Box with Screws
LV-W-2G


Low voltage retrofit mounting plate bracket, double gang box with screws.
NCG Print Part Description Low voltage mounting bracket for retrofit installations; double gang box with screws; suitable for wall material thicknesses of 1/2" to 1 1/2".
Material Pre-Galvanized Steel
Maximum Compatible Rod Size (mm) NA
Minimum Compatible Rod Size (mm) NA
Color Silver
Overall Width (In.) NA
Overall Width (mm) NA
Overall Depth (In.) NA
Overall Depth (mm) NA
Overall Height (In.) NA
Overall Height (mm) NA
Application Retrofit Applications, Low Voltage Cabling
Overall Size W x H (In.) 4.25 x 4.24
Overall Size W x H (mm) 108 x 108
Description Double gang box with screws
Part Features Double Gang; Mounts vertically or horizontally
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 50