infrastructure for a connected world

An image of Cable Ties on Reel, 5.6L (142mm), Miniature, Nylon, Natural
PLT1.5M-XMR


Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, nylon 6.6, natural.
Material Nylon 6.6
Color Natural
Overall Length (In.) 5.6
Overall Length (mm) 142
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
CSA Certified Yes
Mil. Std. Part Number NA
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5000 ties/ctn.
Plenum-Rated Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000