infrastructure for a connected world

An image of Cable Ties on Reel, 5.6L (142mm), Miniature, Weather Resistant, Black
PLT1.5M-XMR00


Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, military grade weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
Overall Length (In.) 5.6
Overall Length (mm) 142
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
CSA Certified Yes
Mil. Std. Part Number MS3367-4-0
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Material Flammability Rating V-2
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Plenum-Rated No
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000