infrastructure for a connected world

An image of Cable Ties on Reel, 5.6L (142mm), Miniature, Heat Stabilized, Black
PLT1.5M-XMR30


Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
Overall Length (In.) 5.6
Overall Length (mm) 142
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Installation Temperature (°F) 32
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
CSA Certified Yes
Mil. Std. Part Number NA
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application High Temperature
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 239°F (115°C)
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Plenum-Rated No
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000