infrastructure for a connected world

An image of Cable Ties on Reel, 5.6L (142mm), Miniature, Heat Stabilized Nylon 6.6, Natural
PLT1.5M-XMR39


Reel-Fed cable tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, heat stabilized nylon 6.6, natural.
Material Heat Stabilized Nylon 6.6
Color Natural
Overall Length (In.) 5.6
Overall Length (mm) 142
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Installation Temperature (°F) 32
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application High Temperature
CE Compliant Yes
Length (In.) 5.60
Locking Style Locking
Material Flammability Rating UL 94V-2
Max. Continuous Use Temperature 239°F (115°C)
Operating Temperature -76°F (-60°C) - 239°F (115°C)
Plenum-Rated No
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M
Type Automated Cable Tie
UV Resistant No
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000