infrastructure for a connected world

An image of Cable Ties on Reel, 4.0L (102mm), Miniature, Weather Resistant, Black
PLT1M-XMR0


Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0 (102mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 4
Overall Length (mm) 102
Resistance Properties UV Resistant
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 0.82
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Plenum
Standards Met Rated for AH-2 Plenum
CSA Certified Yes
Mil. Std. Part Number NA
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000