infrastructure for a connected world

An image of Cable Ties on Reel, 4.0L (102mm), Miniature, Nylon, Red
PLT1M-XMR2


Reel-Fed cable tie for PAT1M system, miniature cross section, 4.0 (102mm) length, nylon 6.6, red.
Material Nylon 6.6
Color Red
Overall Length (In.) 4
Overall Length (mm) 102
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 0.82
Minimum Bundle Diameter (In.) 0.02
Minimum Bundle Diameter (mm) 0.5
Minimum Loop Tensile Strength (N) 80
Minimum Loop Tensile Strength (lb) 18
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
CSA Certified Yes
Mil. Std. Part Number MS3367-4-2
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 185°F (85°C)
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Packaging Method 2 reels of 5 000 ties/ctn.
Plenum-Rated Yes, for use in plenum or air handling spaces per NEC Sec. 300.22 (C) and (D)
Style All-Nylon
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1M
Type Automated Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000