infrastructure for a connected world

An image of Barbed Ties on Reel-Use With PAT1.5M Tool, 5.6L (142mm), Min, Nylon, Natural
BT1.5M-XMR


Reel-Fed barbed tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, nylon 6.6, natural.
Material Nylon 6.6
Color Natural
Overall Length (In.) 5.6
Overall Length (mm) 142
Overall Thickness (In.) 0.04
Overall Thickness (mm) 0.9
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Maximum Bundle Diameter (mm) 33
Minimum Loop Tensile Strength (N) 133
Minimum Loop Tensile Strength (lb) 30
Maximum Installation Temperature (°C) 0
Maximum Installation Temperature (°F) 32
Minimum Installation Temperature (°C) -20
Minimum Installation Temperature (°F) -4
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Standards Met UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Length (In.) 5.60
Length (mm) 142.0
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 185°F (85°C)
Packaging Method 2 reels of 5,000 ties/ctn.
Plenum-Rated No
Style Barbed
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M4.0-BT
Type Automated Barbed Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000