infrastructure for a connected world

An image of Barbed Ties on Reel-Use With PAT1.5M Tool, 5.6L (142mm), Min, Weather Res, Blk
BT1.5M-XMR0


Reel-Fed barbed tie for PAT1.5M system, miniature cross section, 5.6 (142mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Color Black
Overall Length (In.) 5.6
Overall Length (mm) 142
Resistance Properties NA
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 1.31
Maximum Bundle Diameter (mm) 33
Minimum Loop Tensile Strength (N) 133
Minimum Loop Tensile Strength (lb) 30
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Plenum
Standards Met UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854 , Rated for AH-2 Plenum
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application General
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 185°F (85°C)
Packaging Method 2 reels of 5,000 ties/ctn.
Style Barbed
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1.5M4.0-BT
Type Automated Barbed Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000