infrastructure for a connected world

An image of Barbed Ties on Reel - Use With PAT1M Tool, 4.0L (102mm), Heat Stab, Min, Black
BT1M-XMR30


Reel-Fed barbed tie for PAT1M system, miniature cross section, 4.0 (102mm) length, heat stabilized nylon 6.6, black.
Material Heat Stabilized Nylon 6.6
Color Black
Overall Length (In.) 4
Overall Length (mm) 102
Overall Width (In.) 0.1
Overall Width (mm) 2.5
Maximum Bundle Diameter (In.) 0.82
Maximum Bundle Diameter (mm) 21
Minimum Loop Tensile Strength (N) 133
Minimum Loop Tensile Strength (lb) 30
Maximum Operating Temperature (°C) 115
Maximum Operating Temperature (°F) 239
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Standards Met UL Compliant 62275, UL Listed #E56854, UL Recognized #E56854
CSA Certified Yes
UL Listed (File #E56854) Yes
UL Recognized (File #E56854) Yes
Application High Temperature
CE Compliant Yes
Cross Section Miniature
Locking Style Locking
Max. Continuous Use Temperature 239°F (115°C)
Packaging Method 2 reels of 5,000 ties/ctn.
Plenum-Rated No
Style Barbed
Thickness (In.) 0.04
Thickness (mm) 0.9
Tool PAT1M4.0-BT
Type Automated Barbed Cable Tie
UL 62275 Compliant (Type 2, 21) Yes
RoHS Compliancy Status Compliant
Min. Order Qty. 10,000