infrastructure for a connected world

An image of Installation Tool, MLT Ties, Controlled Tension Gun Style, S LH H Cross Section
GS4MT


Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, and heavyType MLTC, MLTFC, and MLTD: HeavyUsed with custom length banding cross sections:Type MB: Standard and heavyType MBC: Heavy
For Use With Coated and Uncoated Pan-Steel Cable Ties
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 6.88
Overall Length (mm) 174.8
Overall Width (In.) 1.08
Overall Width (mm) 27.4
Overall Height (In.) 5.42
Overall Height (mm) 137.7
Color Gray
Used with Installation Tool Print / Web
Application Installation tool for stainless steel cable ties
Description Installation tool for use with standard, light-heavy and heavy cross section Pan-Steel® type MLT ties, type MLTC/MLTFC coated ties and type MLTDH double wrapped ties. Tensions, cuts and secures the tie around the bundle.
Part Features Single handle operation for fast installation; Cable tie side entry for immediate positioning of tie and tool; controlled tension, fully adjustable; Easy removal of excess tie; Qualified product listed per MIL Standard MS90387-3; Automatically tensions and cuts off tie when predetermined tension is reached; Installs standard .18 inch (4.6mm), light-heavy .25 inch (6.4mm) and heavy .31 inch (7.9mm) cross section ties.
Used with Pan-Steel Ties MLT/S/LH/H/EH, MLTC/H, MLTFC/S/H or MLTDH/EH
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Stainless Steel Cable Tie Tool
Sub Brand Pan-Steel