infrastructure for a connected world

An image of Installation Tool, MLT Ties, Manual Tension No Cut Off, S LH H Cross Section
HTMT


Installation tool for use with the following stainless steel cross section ties:Type MLT: Standard, light-heavy, and heavyType MLTFC: Standard and heavyType MLTC, MLT-LPAL, and MLTD: HeavyUsed with custom length banding cross sections:Type MB: Standard and heavyType MBC: Heavy
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 10.1
Overall Length (mm) 256
Color Black
Used with Installation Tool Print / Web
Application Stainless Steel Cable Tie Installation Tool
Description Used with standard, light heavy and heavy cross section Pan-Steel® type MLT ties, type MLTC/MLTFC coated ties and type MLTDH double wrapped ties.
Part Features Economical; Coiled tie end remaining after tensioning assures a safe end; Manual tension with no cutoff; Installs ties parallel to the bundle
Used with Pan-Steel Ties MLT/S/LH/H/LPAL, MLTC/H, MLTDH/EH or MLTFC/S/H
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Cable Tie Tool
Sub Brand Pan-Steel