infrastructure for a connected world

An image of Metal Tie Retained Tension Tool, Heavy Ties
MTRTH


Installation tool for use with the following stainless steel cross section retained tension ties:Type MRT and MRS: Heavy and double wrapped heavy
For Use With Uncoated Pan-Steel Retained Tension Ties
Tool Type Manual cut-off
Tension Type Controlled Tension
Overall Length (In.) 10.43
Overall Length (mm) 265
Overall Width (In.) 2.16
Overall Width (mm) 55
Overall Height (In.) 7.17
Overall Height (mm) 182
Color Black
Used with Installation Tool Print / Web
Application Installation tool for retained tension cable ties
Description Retained tension installation tool for use with Pan-Steel® heavy cross section MRT/MRS style ties and MRT double wrapped style ties.
Part Features Adjustable detent mechanism provides user pre-set controlled tension for repeatable installations and maximum reliability; Smooth cable tie cut off eliminates burrs or sharp edges after installation to deliver added bundle protection and job site safety; tie tensioning mechanism provides imporoved durability compared to conventional gripper style tools; Changeover kits available to allow for installation of all tie cross sections with one tool.
Used with Pan-Steel Ties MRT/H/DH or MRS/H
RoHS Compliancy Status RoHS directive is not applicable
Min. Order Qty. 1
Product Type Cable Tie Retained Tension Tool
Sub Brand Pan-Steel