infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 7.4L (187mm), #10 (M5) Screw, Standard, Nylon, Natural
SSC2S-S10-M


The Sta-Strap® clamp tie has a standard cross section and uses a #10 (M5) screw. It is 7.4 (187mm) long. The tie is natural color and made of nylon 6.6. It comes in packages of 1000.
Material Nylon 6.6
Color Natural
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Application General
Cross Section Standard
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Nominal Hole Diameter In. (mm) 0.20 (5.1)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 1.75
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
Thickness (mm) 1.1
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000