infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 7.4L (187mm), #10 (M5) Screw, Standard, Heat Stab, Black
SSC2S-S10-M30


Sta-Strap® clamp tie, standard cross section, #10 (M5) screw, 7.4 (187mm) length, heat stabilized nylon 6.6, black.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Indoor
Application High Temperature
Cross Section Standard
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 239°F (115°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Nominal Hole Diameter In. (mm) 0.20 (5.1)
Thickness In (mm) 0.04 (1.2)
Width In (mm) 0.18 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 1.75
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
Thickness (mm) 1.2
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000