SSC2S-S6-MSta-Strap® clamp tie, standard cross section, #6 (M3) screw, 7.4 (187mm) length, nylon 6.6, natural, bulk package.
|
Material | Nylon 6.6 |
Color | Natural |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Installation Temperature (°C) | 70 |
Maximum Installation Temperature (°F) | 158 |
Minimum Installation Temperature (°C) | 70 |
Minimum Installation Temperature (°F) | -40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Environment | Indoor |
Application | General |
Cross Section | Standard |
Locking Style | Releasable |
Continuous Use Temperature Range | -76°F (-60°C) - 185°F (85°C) |
Material Flammability Rating | UL 94V-2 |
Plenum-Rated | No |
Tool | GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2 |
Nominal Hole Diameter In. (mm) | 0.14 (3.8) |
Thickness In (mm) | 0.04 (1.1) |
Width In (mm) | 0.18 (4.6) |
Bundle Diameter Range In. (mm) | 0.06 (1.5) - 1.75 (45.0) |
CE Compliant | Yes |
CSA Certified | Yes |
UL 62275 Compliant (Type 1, 11) | Yes |
UL Listed (File #E56854) | No |
UL Recognized (File #E56854) | Yes |
Maximum Bundle Diameter (In.) | 1.75 |
Operating Temperature | -76°F (-60°C) - 185°F (85°C) |
Part Features | Two-piece design, extremely low thread force, may be released prior to final tensioning. |
Thickness (mm) | 1.1 |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 1,000 |
UPC | 07498352001 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.2003 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 2.0027 |
Part Drawings | Sta-Strap Clamp Tie, SS-600 (R21) | US English | 67 KB |
Selection Guides | Cable Ties Product Selection Guide: CTSG05-SA-ENG | US English | 1269 KB |