infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 7.4L (187mm), #6 (M3) Screw, Std, Weather Resistant, Black
SSC2S-S6-M0


Sta-Strap® clamp tie, standard cross section, #6 (M3) screw, 7.4 (187mm) length, weather resistant nylon 6.6, black.
Material Weather Resistant Nylon 6.6
Application General
Color Black
Cross Section Standard
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTS-E, GS2B, GTH-E, GS4H, PTS, PTH, PPTS, STS2, STH2
Length In (mm) 7.40 (187.0)
Nominal Hole Diameter In. (mm) 0.14 (3.8)
Thickness In (mm) 0.04 (1.1)
Width In (mm) 0.18 (4.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 1.75 (45.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Environment Outdoor
Installation Temperature -4°F (-20°C) - 32°F (0°C)
Min. Loop Tensile Strength (Lbs.) 50.00
Min. Loop Tensile Strength (N) 222
Operating Temperature -76°F (-60°C) - 185°F (85°C)
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
RoHS Compliancy Status Compliant
Min. Order Qty. 1,000