infrastructure for a connected world

An image of Clamp Tie, 2-Piece, 15.6L (394mm), 1/4 (M6) Screw, Lt-Hvy, Weath Resistant, Blk
SSC4H-S25-D0


Sta-Strap® clamp tie, light-heavy cross section, 1/4 (M6) screw, 15.6 (395mm) length, weather resistant nylon 6.6, black.
Material Nylon 6.6
Color Black
Minimum Loop Tensile Strength (N) 534
Minimum Loop Tensile Strength (lb) 120
Maximum Installation Temperature (°C) 70
Maximum Installation Temperature (°F) 158
Minimum Installation Temperature (°C) 70
Minimum Installation Temperature (°F) -40
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Environment Outdoor
Application General
Cross Section Light-Heavy
Locking Style Releasable
Continuous Use Temperature Range -76°F (-60°C) - 185°F (85°C)
Material Flammability Rating UL 94V-2
Plenum-Rated No
Tool GTHE, GS4H, GS4EH, PTH, STH2, ST3EH
Nominal Hole Diameter In. (mm) 0.26 (6.6)
Thickness In (mm) 0.06 (1.7)
Width In (mm) 0.30 (7.6)
Bundle Diameter Range In. (mm) 0.06 (1.5) - 4.00 (102.0)
CE Compliant Yes
CSA Certified Yes
UL 62275 Compliant (Type 1, 11) Yes
UL Listed (File #E56854) No
UL Recognized (File #E56854) Yes
Maximum Bundle Diameter (In.) 4
Part Features Two-piece design, extremely low thread force, may be released prior to final tensioning.
Thickness (mm) 1.7
RoHS Compliancy Status Compliant
Min. Order Qty. 500