infrastructure for a connected world

An image of Dynamic Cable Manager, 1.12" x 1.12" (28.4mm x 28.4mm), Nylon 6.6, White
ABDCM30-A-C


The dynamic cable manager for panel strain relief in white is mounted with rubber adhesive tape. It is 1.12" long x 1.12" wide (28.4 x 28.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable manager has an HB flammability rating and an operating temperature range of -20 to 120°F (-29 to 49°C). It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Compatible Cable Tie M, I, S
Mount Method Rubber Adhesive Tape
Material Nylon 6.6
Overall Length (In.) 1.12
Overall Length (mm) 28.4
Overall Width (In.) 1.12
Overall Width (mm) 28.4
Minimum Loop Tensile Strength (N) 222
Minimum Loop Tensile Strength (lb) 50
Environment Indoor
Color White
Flammability Rating UL94V-2
Temperature Range -20°F - 120°F (-29°C - 49°C)
Part Features Unique mount design, ball and socket tether, rubber adhesive
RoHS Compliancy Status Compliant
Min. Order Qty. 100
Product Type Cable Tie Mounts - Adhesive Backed