ABDCM30-A-EThe dynamic cable manager for panel strain relief in white is mounted with rubber adhesive tape. It is 1.12" long x 1.12" wide (28.4 x 28.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. The cable manager has an HB flammability rating and an operating temperature range between -20 to 120°F (-29 to 49°C). It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 20.
|
Product Type | Cable Tie Mounts - Adhesive Backed |
Mounting Method | Rubber Adhesive Tape |
Environment | Indoor |
Flammability Rating | UL94V-2 |
Temperature Range | -20°F - 120°F (-29°C - 49°C) |
Material | Nylon 6.6 |
Used With Cable Ties | M, I, S |
Height (In.) | 0.66 |
Height (mm) | 16.8 |
Length (In.) | 1.12 |
Length (mm) | 28.4 |
Width (In.) | 1.12 |
Width (mm) | 28.4 |
Color | White |
Min. Loop Tensile Strength (Lbs.) | 50 |
Min. Loop Tensile Strength (N) | 222 |
Part Features | Unique mount design, ball and socket tether, rubber adhesive |
RoHS Compliancy Status | Compliant |
Min. Order Qty. | 20 |
UPC | 07498312170 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0347 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.3466 |
Part Drawings | Dynamic Cable Manager - ABDCM-30 | US English | 172 KB |
Specification Sheets | Dynamic Cable Manager Specification Sheet | US English | 245 KB |