infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1"x1" (25.4mm x 25.4mm), WH

The 4-way adhesive backed cable tie mount in white is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cables ties. It is designed for indoor environments and comes in packages of 100.
Product Type Cable Tie Mounts - Adhesive Backed
Mounting Method Rubber Adhesive Tape
Environment Indoor
Temperature Range -20°F - 120°F (-29°C - 49°C)
Material Nylon 6.6
CE Compliant Yes
UL Recognized (File #E136577) Yes
Used With Cable Ties M, I, S
Max. Static Load (Lbs.) 0.50
Max. Static Load (g) 227.0
Screw Size #6 (M3)
Height (In.) 0.20
Height (mm) 5.1
Length (In.) 1.00
Length (mm) 25.4
Width (In.) 1.00
Width (mm) 25.4
Color White
UL Recognized E136577
RoHS Compliancy Status Compliant
Min. Order Qty. 100