infrastructure for a connected world

An image of Cable Tie Mount, Adh., 1"x1" (25.4mm x 25.4mm), IV
ABM100-A-C15


The 4-way adhesive backed cable tie mount in ivory is applied with rubber adhesive tape. It is 1" long x 1" wide (25.4 x 25.4 mm) and made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.
Product Type Cable Tie Mounts - Adhesive Backed
Material Nylon 6.6
Color Ivory
UL Recognized (File #E136577) Yes
Height (In.) 0.20
Height (mm) 5.1
Length (In.) 1.00
Length (mm) 25.4
Width (In.) 1.00
Width (mm) 25.4
Temperature Range -20°F - 120°F (-29°C - 49°C)
CE Compliant Yes
Environment Indoor
Max. Static Load (Lbs.) 0.50
Max. Static Load (g) 227.0
Mounting Method Rubber Adhesive Tape
Screw Size #6 (M3)
UL Recognized E136577
Used With Cable Ties M, I, S
RoHS Compliancy Status Compliant
Min. Order Qty. 100